SLVSAC3D May 2011 – December 2014 TPS62732 , TPS62733
PRODUCTION DATA.
| TA | PART NUMBER | OUTPUT VOLTAGE [V] | AUTOMATIC BYPASS MODE TRANSITION THRESHOLDS VIT BYP | ||
|---|---|---|---|---|---|
| VIT BYP [V] RISING VIN | VIT BYP [V] FALLING VIN | VIT BYP [mV] HYSTERESIS | |||
| –40°C to 85°C | TPS62730 | 2.10 | 2.25 | 2.20 | 50 |
| TPS62731 (1) | 2.05 | 2.2 | 2.15 | 50 | |
| TPS62732 | 1.90 | 2.10 | 2.05 | 50 | |
| TPS62733 | 2.3 | 2.48 | 2.41 | 70 | |
| TPS62734 (1) | 2.10 | 2.28 | 2.23 | 50 | |
| TPS62735 (1) | 2.10 | 2.33 | 2.23 | 100 | |