SLVT211 March   2024 AM62P , AM62P-Q1 , TPS65221-Q1 , TPS65222-Q1 , TPS65223-Q1 , TPS65224-Q1

 

  1.   1
  2.   2

This product overview shows the Power Management IC (PMIC) to power applications using the AM62Px Sitara™ processors. There are multiple orderable part numbers (OPNs) in the TPS6522x-Q1 family. The specific full orderable shown in the OPN row on Table 1 was programmed with unique One Time Programmable (OTP) settings and optimized to support the power, sequence, and low-power mode requirements of the AM62P. This document also highlights the resources available to support new designs. The PMIC documentation and the AM62P starter kit can be used as a guide for integrating the PMIC into a system powering the AM62P Sitara™ processor.

PMIC for Powering AM62Px Devices
Parameter TPS6522x-Q1
OPN TPS6522430RAHRQ1
Regulators 4 DC/DC regulators, 3 LDOs
Package

5mm × 6mm

36 pin, VQFN-HR
Rating Automotive

Functional Safety, ASIL-B targeted (1)

Temperature Range TA = –40°C to 125°C

TJ = –40°C to 150°C

PMIC documentation TPS65224-Q1 Power Management IC (PMIC) with
4 Buck converters and 3 LDOs
EVM AM62P starter kit for low-power Sitara™ processors
Documentation to aid ISO26262 system design available upon product release.