SLVUBX1 December   2020 TPS63810

 

  1.   Trademarks
  2. 1Introduction
  3. 2Quick Start
    1. 2.1 Step 1: Software Installation
    2. 2.2 Step 2: Firmware Completition and Flashing
    3. 2.3 Step 3: Hardware Setup
    4. 2.4 Step 4: GUI
  4. 3System Overview
  5. 4Hardware Overview
    1. 4.1 Buck-Boost Converter
    2. 4.2 Thermoelectric Cooler (TEC)
    3. 4.3 LaunchPad
    4. 4.4 Voltage Reference
    5. 4.5 Temperature Sensor
  6. 5Firmware Overview
  7. 6Graphical User Interface (GUI)
  8. 7Setup Details
  9. 8Bill of Materials, PCB Layout, and Schematic
    1. 8.1 Bill of Materials
    2. 8.2 PCB Layout
    3. 8.3 Schematic

Bill of Materials

Table 8-1 lists the bill of materials (BOM) for the BOOSTXL-TECDRV.

Table 8-1 Bill of Materials
Designator Quantity Value Description Part Number Manufacturer
C1 1 10uF CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0603 GRM188R60J106ME84D MuRata
C5 1 150uF CAP, Tantalum Polymer, 150 uF, 10 V, +/- 20%, 0.005 ohm, 7343-31 SMD T530D157M010ATE005 Kemet
C6, C7 2 47uF CAP, CERM, 47 uF, 6.3 V, +/- 20%, X5R, 0603 GRM188R60J476ME15D MuRata
C12, C13, C16, C17, C18 5 1uF CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 GRM188R71E105KA12D MuRata
C15 1 4.7uF CAP, CERM, 4.7 uF, 10 V, +/- 20%, X7R, 0603 GRM188Z71A475ME15D MuRata
C19 1 0.047uF CAP, CERM, 0.047 uF, 16 V, +/- 10%, X7R, 0603 GRM188R71C473KA01D MuRata
J1/J3, J2/J4 2 Receptacle, 2.54mm, 10x2, Tin, TH SSQ-110-03-T-D Samtec
J5 1 Terminal Block, 3.5mm Pitch, 2x1, TH ED555/2DS On-Shore Technology
J6 1 Terminal Block, 3.5mm Pitch, 3x1, TH ED555/3DS On-Shore Technology
J7 1 Terminal Block, 3.5mm Pitch, 6x1, TH ED555/6DS On-Shore Technology
JP1, JP2 2 Header, 2.54 mm, 3x1, Gold, TH 61300311121 Wurth Elektronik
JP3, JP4 2 Header, 2.54 mm, 1x1, Gold, TH 61300111121 Wurth Elektronik
L1 1 470nH Inductor, Shielded, Composite, 470 nH, 3.5 A, 0.0076 ohm, SMD XFL4015-471MEC Coilcraft
R2, R5 2 1.00Meg RES, 1.00 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW06031M00FKEA Vishay-Dale
R3, R4 2 2.20k RES, 2.20 k, 1%, 0.1 W, 0603 RC0603FR-072K2L Yageo
R6, R13, R14, R20, R23 5 0 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 RMCF0603ZT0R00 Stackpole Electronics Inc
R7 1 10.0k RES, 10.0 k, 0.1%, 0.1 W, 0603 RT0603BRD0710KL Yageo America
R8 1 10.0k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060310K0FKEA Vishay-Dale
R26 1 330 RES, 330, 1%, 0.1 W, 0603 RC0603FR-07330RL Yageo
U1 1 High-Current, High-Efficiency Buck-Boost Converter with I2C Interface, YFF0015AHAN (DSBGA-15) TPS63810YFFR Texas Instruments
U2 1 8 ppm/degC Drift, Low-Power, Dual-Output Vref and Vref/2 Voltage Reference, DDC0005A (SOT-23-T-5) REF2025AIDDCR Texas Instruments
C2 0 10uF CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0603 GRM188R60J106ME84D MuRata
C3, C4 0 22uF CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 1206_190 TMK316BBJ226ML-T Taiyo Yuden
C8 0 47uF CAP, CERM, 47 uF, 6.3 V, +/- 20%, X5R, 0603 GRM188R60J476ME15D MuRata
C9, C10 0 47uF CAP, CERM, 47 uF, 10 V, +/- 20%, X5R, 1206_190 LMK316ABJ476ML-T Taiyo Yuden
C11 0 0.1uF CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 C0603C104J3RACTU Kemet
C14 0 1uF CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 GRM188R71E105KA12D MuRata
FID1, FID2, FID3 0 Fiduciary mark. There is nothing to buy or mount. N/A N/A
R1 0 75.0k RES, 75.0 k, 1%, 0.1 W, 0603 RC0603FR-0775KL Yageo
R9 0 511k RES, 511 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW0603511KFKEA Vishay-Dale
R10 0 80.6k RES, 80.6 k, 1%, 0.1 W, 0603 RC0603FR-0780K6L Yageo
R11 0 10.0k RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060310K0FKEA Vishay-Dale
R12 0 56.2k RES, 56.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060356K2FKEA Vishay-Dale
R15, R16, R17, R18, R19, R21, R22, R24, R25, R27, R28 0 0 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 RMCF0603ZT0R00 Stackpole Electronics Inc
TP1, TP2 0 Test Point, Miniature, White, TH 5002 Keystone