SLVUC34 March   2021 TPS2521

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Set up
      1. 4.2.1 POWER SUPPLIES
      2. 4.2.2 METERS
      3. 4.2.3 OSCILLOSCOPE
      4. 4.2.4 LOADS
  6. 5Test Setup and Procedures
    1. 5.1 Start up the eFuse
    2. 5.2 Over Current Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Power Up into Short Test
    5. 5.5 Overvoltage Clamp Test
    6. 5.6 Reverse Current Blocking Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)

Power Up into Short Test

Use the following instructions to perform wakeup into short test:

  1. Set the input supply voltage VIN to 5 V and current limit of 10 A. Keep the power supply OFF.
  2. Short the output of the device for example, VOUT to PGND with a very short cable.
  3. Turn ON the power supply.

Figure 5-6 shows test waveform of power up into output short on the TPS25210EVM eFuse Evaluation Board.

GUID-20210329-CA0I-JBFH-KKK1-6HCHBSCFGPHT-low.gifFigure 5-6 Power Up into Output Short Response of TPS25210x Device at VIN = 5 V, Cout = 220 uF, RILM = 750 Ω, CITIMER = 2.2 nF