SLVUC36 April   2021 TPS23882B

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Quick Start
    1. 2.1 Input Power
      1. 2.1.1 Input Power (Labeled VPWR)
      2. 2.1.2 Local 3.3 V (Labeled 3.3 V)
      3. 2.1.3 External 3.3 V (Labeled 3.3 V_USB)
    2. 2.2 PoE Port Interfaces
      1. 2.2.1 IEEE802.3bt 2-Pair Ports
    3. 2.3 I2C Interfaces
      1. 2.3.1 USB2ANY
      2. 2.3.2 MSP-EXP430FR5969
    4. 2.4 Basic Test Setup Using Autonomous Mode
    5. 2.5 Basic Test Setup Using USB2ANY for I2C Interface (Auto Mode or Semi-Auto Mode Operation with I2C Monitoring)
    6. 2.6 Advanced Test Setup Using MSP-EX430FR5969 LaunchPad
  4. 3General Use Features
    1. 3.1 EVM Input/Output Connectors and Switches
    2. 3.2 EVM LEDs
    3. 3.3 EVM Test Points
    4. 3.4 EVM Test Jumpers
  5. 4TPS23882B1 GUI Setup
    1. 4.1 TPS23882B1 GUI Installation
    2. 4.2 TPS23882B1GUI Operation
    3. 4.3 MSP-EXP430FR5969 Details
      1. 4.3.1 Basic CCS and Terminal Setup
    4. 4.4 MSP430 Reference Code
      1. 4.4.1 Overview
      2. 4.4.2 Auto Mode
      3. 4.4.3 Semi Auto Mode
  6. 5EVM Schematic, Layout Guidelines, PCB Assembly and Layer Plots
    1. 5.1 Schematic
    2. 5.2 Layout Guidelines
      1. 5.2.1 Supply Voltage Decoupling
      2. 5.2.2 Port Current Kelvin Sensing
      3. 5.2.3 Ground Plane Spacing and Isolation (GND, GND1, and EARTH nets)
    3. 5.3 PCB Drawings
  7. 6Bill of Materials

EVM LEDs

Table 3-2 lists the motherboard LEDs and their descriptions.

Table 3-2 EVM LEDs
LEDColorLabelDescription
D1GREEN48 V48-V ON indicator
D13BLUED13Two-pair port 1 power is ON. For J19 supplier #1 (see the bill of materials (BOM)), J19 internal port LED is active. For supplier #2, D13 is active.
D15BLUED15Two-pair port 2 power is ON. For J20 supplier #1 (see the BOM), J20 internal port LED is active. For supplier #2, D15 is active.
D14BLUED14Two-pair port 3 power is ON. For J8 supplier #1 (see the BOM), J8 internal port LED is active. For supplier #2, D14 is active.
D12BLUED12Two-pair port 4 power is ON. For J7 supplier #1 (see the BOM), J7 internal port LED is active. For supplier #2, D12 is active.
D19BLUED19Two-pair port 5 power is ON. For J32 supplier #1 (see the BOM), J32internal port LED is active. For supplier #2, D19 is active.
D18BLUED18Two-pair port 6 power is ON. For J33 supplier #1 (see the BOM), J33 internal port LED is active. For supplier #2, D18 is active.
D17BLUED17Two-pair port 7 power is ON. For J21 supplier #1 (see the BOM), J21 internal port LED is active. For supplier #2, D17 is active.
D16BLUED16Two-pair port 8 power is ON. For J9 supplier #1 (see the BOM), J9 internal port LED is active. For supplier #2, D16 is active.
D3GREEND3Debug LED