SLVUC36 April 2021
The DC input voltage is provided through J1 on the motherboard (screw jack). A DC power supply or wall adapter with sufficient current capacity can power the EVM.
Reverse voltage protection is not provided; ensure that the correct polarity is applied to J1.
This DC input is labeled VPWR in the schematics, is used for port VBUS and for the TPS23882B1 devices. The VPWR connections to the PoE ports are not fused. Each two-pair port is capable of furnishing at least 30 W.
The minimum PSE port voltage is 44 VDC for type 1 and 50 V for type 2 and type 3. During evaluation, choose the appropriate DC power supply for different environments.