SLVUC36 April   2021

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Quick Start
    1. 2.1 Input Power
      1. 2.1.1 Input Power (Labeled VPWR)
      2. 2.1.2 Local 3.3 V (Labeled 3.3 V)
      3. 2.1.3 External 3.3 V (Labeled 3.3 V_USB)
    2. 2.2 PoE Port Interfaces
      1. 2.2.1 IEEE802.3bt 2-Pair Ports
    3. 2.3 I2C Interfaces
      1. 2.3.1 USB2ANY
      2. 2.3.2 MSP-EXP430FR5969
    4. 2.4 Basic Test Setup Using Autonomous Mode
    5. 2.5 Basic Test Setup Using USB2ANY for I2C Interface (Auto Mode or Semi-Auto Mode Operation with I2C Monitoring)
    6. 2.6 Advanced Test Setup Using MSP-EX430FR5969 LaunchPad
  4. 3General Use Features
    1. 3.1 EVM Input/Output Connectors and Switches
    2. 3.2 EVM LEDs
    3. 3.3 EVM Test Points
    4. 3.4 EVM Test Jumpers
  5. 4TPS23882B1 GUI Setup
    1. 4.1 TPS23882B1 GUI Installation
    2. 4.2 TPS23882B1GUI Operation
    3. 4.3 MSP-EXP430FR5969 Details
      1. 4.3.1 Basic CCS and Terminal Setup
    4. 4.4 MSP430 Reference Code
      1. 4.4.1 Overview
      2. 4.4.2 Auto Mode
      3. 4.4.3 Semi Auto Mode
  6. 5EVM Schematic, Layout Guidelines, PCB Assembly and Layer Plots
    1. 5.1 Schematic
    2. 5.2 Layout Guidelines
      1. 5.2.1 Supply Voltage Decoupling
      2. 5.2.2 Port Current Kelvin Sensing
      3. 5.2.3 Ground Plane Spacing and Isolation (GND, GND1, and EARTH nets)
    3. 5.3 PCB Drawings
  7. 6Bill of Materials

EVM Test Jumpers

The EVM is equipped with shunts on the jumper positions identified in Table 3-4, in the Default Pin Position column. Shunts can be moved and removed, as required, during use.

Table 3-4 EVM Jumpers
Jumper Default Pin Position Label Description
Motherboard: BOOST-PSEMTHR8-097
J27 1-2 P1 Two-pair port 1 LED bias
J28 1-2 P2 Two-pair port 2 LED bias
J16 1-2 P3 Two-pair port 3 LED bias
J15 1-2 P4 Two-pair port 4 LED bias
J26 1-2 P5 Two-pair port 5 LED bias
J25 1-2 P6 Two-pair port 6 LED bias
J14 1-2 P7 Two-pair port 7 LED bias
J13 1-2 P8 Two-pair port 8 LED bias
Daughterboard: TPS23882B1EVM-008
J4 1-2;3-4;5-6;7-8 A1;A2;A3;A4 I2C A1-A4 address lines
J5 3-4 2P-30 W AUTO pin selection (autonomous mode is enabled if connecting auto pin to ground with selected resistance, 2-pair 30-W operation is selected by default)