SLVUCE3 april 2023 TPS54KB20
Figure 3-13 through Figure 3-16 show the TPS54KB20EVM output voltage ripple. The load currents are no load and 6 A. VIN = 12 V. The VOUT voltage is measured using TP10 for U1 and TP29 for U2.