SLVUCF6 july   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Requirements
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3TPS65219 Resources Overview
  7. 4EVM Configuration
    1. 4.1 Configuring the USB to I2C Adapter
    2. 4.2 Configuration Headers
    3. 4.3 Test Points
  8. 5NVM Programming
    1. 5.1 TPS65219EVM-SKT default NVM settings
    2. 5.2 NVM programming in Initialize State
    3. 5.3 NVM programming in Initialize State
  9. 6Graphical User Interface (GUI)
    1. 6.1 TPTS65219 EVM Debugging
    2. 6.2 I2C Communication Port and Adapter Debugging
    3. 6.3 Getting Started
      1. 6.3.1 Finding the GUI
      2. 6.3.2 Downloading the Required Software
      3. 6.3.3 Launching the GUI
      4. 6.3.4 Connecting to the EVM
    4. 6.4 Collateral Page
    5. 6.5 Register Map Page
    6. 6.6 NVM Configuration Page
      1. 6.6.1 NVM Fields
      2. 6.6.2 Create / Load a Custom Configuration
    7. 6.7 Sequence Configuration
    8. 6.8 NVM Programming Page
    9. 6.9 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM-SKT Schematic
    2. 7.2 TPS65219EVM-SKT PCB Layers
    3. 7.3 TPS65219EVM-RSM Schematic
    4. 7.4 TPS65219EVM-RSM PCB Layers
    5. 7.5 Bill of Materials

Create / Load a Custom Configuration

The NVM Configuration page does not require hardware to develop an NVM configuration. Connection with an actual device is needed only when attempting to upload to a target device.

Once the registers are set to your desired configuration, use the Register File Format option, under the File tab at the top of the screen, to select a format for your configuration file (shown in Figure 6-10). A register configuration can be saved in either a CSV (Comma Separated Values) or a JSON (Javascript Object) format. Next, use the Save Registers As… option to save your configuration in your selected format. Once the file is created you can save any changes you make to the register configuration using the Save Registers option. This option saves to the currently loaded configuration.

To load an existing configuration into the NVM, use the Load Registers option and browse to the configuration file location.

GUID-B186897B-960F-49D5-9965-E06E6D9F4396-low.png Figure 6-10 Save/Load Register Options