SLVUCF6 july   2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Requirements
    1. 2.1 Hardware
    2. 2.2 Software
  6. 3TPS65219 Resources Overview
  7. 4EVM Configuration
    1. 4.1 Configuring the USB to I2C Adapter
    2. 4.2 Configuration Headers
    3. 4.3 Test Points
  8. 5NVM Programming
    1. 5.1 TPS65219EVM-SKT default NVM settings
    2. 5.2 NVM programming in Initialize State
    3. 5.3 NVM programming in Initialize State
  9. 6Graphical User Interface (GUI)
    1. 6.1 TPTS65219 EVM Debugging
    2. 6.2 I2C Communication Port and Adapter Debugging
    3. 6.3 Getting Started
      1. 6.3.1 Finding the GUI
      2. 6.3.2 Downloading the Required Software
      3. 6.3.3 Launching the GUI
      4. 6.3.4 Connecting to the EVM
    4. 6.4 Collateral Page
    5. 6.5 Register Map Page
    6. 6.6 NVM Configuration Page
      1. 6.6.1 NVM Fields
      2. 6.6.2 Create / Load a Custom Configuration
    7. 6.7 Sequence Configuration
    8. 6.8 NVM Programming Page
    9. 6.9 Additional Features
  10. 7Schematics, PCB Layouts, and Bill of Materials
    1. 7.1 TPS65219EVM-SKT Schematic
    2. 7.2 TPS65219EVM-SKT PCB Layers
    3. 7.3 TPS65219EVM-RSM Schematic
    4. 7.4 TPS65219EVM-RSM PCB Layers
    5. 7.5 Bill of Materials

Finding the GUI

The PMIC GUI is based upon GUI Composer which is compatible with either Chrome™ (version 46+) or Firefox™ (version 38+). The Chrome™ web browser is recommended and used throughout this document for demonstration. The PMIC GUI is also compatible with Microsoft Edge™ (as of version 111.0.1661.41). The GUI is found through the TI Development tools at TI DevTools page. Navigating to the Gallery from the Tools tab, highlighted in blue in Figure 6-1, is one way to enter the Gallery.

GUID-B54D3970-D00D-4A4F-8640-B3351D3B1C0E-low.png Figure 6-1 GUI Composer Gallery

In the gallery, locate the TPS65219_GUI panel shown in Figure 6-2 by using the search bar and entering TPS65219_GUI.

GUID-05F02412-A206-45F4-8B4A-155095F1592C-low.png Figure 6-2 Locating the PMIC GUI in the Gallery