SLVUCI9 November   2023 TPS61289

 

  1.   1
  2.   TPS61289EVM-113 Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
  5. 2EVM Configuration
    1. 2.1 EVM Top View and Circuit Layout Partitions
    2. 2.2 Connector, Test Point and Jumper Descripitions
      1. 2.2.1 Connector and Test Point Description
      2. 2.2.2 Jumper Configuration
  6. 3Test Procedure
    1. 3.1 Bench Setup
    2. 3.2 Boost Mode or Battery Discharge Mode Test Procedure
      1. 3.2.1 Power up and Power down Sequence
      2. 3.2.2 Test Waveform
    3. 3.3 Buck Mode or Battery Charge Mode Test Procedure
      1. 3.3.1 Power-up and Power-down sequence
      2. 3.3.2 Test Waveform
    4. 3.4 Operating the EVM with USB2ANY
      1. 3.4.1 Install USB2ANY Explorer
      2. 3.4.2 USB2ANY Connection
      3. 3.4.3 USB2ANY Interface Introduction
      4. 3.4.4 Test Procedure with USB2ANY
  7. 4Schematic, Bill of Materials, and Board Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Board Layout
  8. 5Revision History

Bill of Materials

Table 4-1 lists the BOM of the TPS61289EVM-113.

Table 4-1 Bill of Materials
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer
C1, C16, C17, C20, C23, C38, C43 7 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B3X7R1H104K050BB TDK
C2, C5 2 1uF CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 0603 GRT188R61H105ME13D MuRata
C3, C4, C13 3 100uF CAP, AL, 100 uF, 35 V, +/- 20%, 0.34 ohm, AEC-Q200 Grade 2, SMD SMT Radial D8 EEE-FK1V101XP Panasonic
C6, C7, C8, C9, C11, C45, C46, C47 8 22uF CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 1210 GRM32ER71E226KE15L MuRata
C10, C33 2 10pF CAP, CERM, 10 pF, 50 V,+/- 2.5%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402 04025U100CAT2A AVX
C12 1 10uF CAP, CERM, 10 uF, 10 V, +/- 10%, X6S, 0805 0805 GRM21BC81A106KE18L MuRata
C15 1 4.7uF CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0603 0603 0603ZD475KAT2A AVX
C18, C25, C29, C40 4 0.1uF CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 0402 GRM155R71E104KE14D MuRata
C19, C31 2 22uF CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0603 0603 GRM188R61A226ME15D MuRata
C21, C22, C27, C28, C30, C34, C35, C37, C39, C41, C42, C44 12 1uF CAP, CERM, 1 uF, 25 V, +/- 10%, X5R, 0402 0402 C1005X5R1E105K050BC TDK
C24 1 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0402 0402 GRM155R71H103KA88D MuRata
C26, C32 2 0.033uF CAP, CERM, 0.033 µF, 25 V,+/- 10%, X7R, 0402 0402 CC0402KRX7R8BB333 Yageo
C36 1 100pF CAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 0402 0402 CC0402KRX7R9BB101 Yageo America
D1 1 30V Diode, Schottky, 30 V, 0.2 A, SOD-323 SOD-323 BAT54WS-7-F Diodes Inc.
D2, D3 2 75V Diode, Switching, 75 V, 0.3 A, SOD-523 SOD-523 1N4148X-TP Micro Commercial Components
D4 1 5.6V Diode, Zener, 5.6 V, 300 mW, SOD-523 SOD-523 BZT52C5V6T-7 Diodes Inc.
FID1, FID2, FID3 3 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J1, J3, J5, J6 4 Terminal, Turret, TH, Double Keystone1502-2 1502-2 Keystone
J2, J4 2 TERMINAL SCREW PC 30AMP, TH 12.9x6.3x7.9 mm 8199 Keystone
J7 1 Header (shrouded), 100mil, 5x2, Gold, TH TH, 10-Leads, Body 8.5x20mm, Pitch 2.54mm XG4C-1031 Omron Electronic Components
JP1, JP2, JP3, JP4, JP5 5 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
L1 1 3.3uH Shielded Power Inductors 3.3uH 22A 5.7mOhm SMT2_10MM0_11MM3 XGL1060-332MEC Coilcraft
Q1 1 40V MOSFET, N-CH, 40 V, 40 A, 8-PG-TSDSON 8-PG-TSDSON BSZ034N04LSATMA1 Infineon Technologies
R1, R10, R11, R17, R23, R40, R41 7 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R2, R3 2 0.01 RES, 0.01, 1%, 1 W, 2010 2010 CSRN2010FK10L0 Stackpole Electronics Inc
R4 1 240k RES, 240 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402240KJNED Vishay-Dale
R6 1 0 RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEY0R00V Panasonic
R7 1 10.0k RES, 10.0 k, 1%, 0.1 W, 0402 0402 ERJ-2RKF1002X Panasonic
R8 1 14.3k RES, 14.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040214K3FKED Vishay-Dale
R9 1 20k RES, 20 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040220K0JNED Vishay-Dale
R12 1 0 RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 CRCW12060000Z0EA Vishay-Dale
R13 1 100 RES, 100, 1%, 0.1 W, 0603 0603 RC0603FR-07100RL Yageo
R14, R16, R19, R20, R34, R38 6 1.30k RES, 1.30 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021K30FKED Vishay-Dale
R15 1 300 RES, 300, 1%, 0.1 W, 0603 0603 RC0603FR-07300RL Yageo
R18, R24, R25, R26 4 499 RES, 499, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402499RFKED Vishay-Dale
R21, R22 2 100k RES, 100 k, 1%, 0.0625 W, 0402 0402 RC0402FR-07100KL Yageo America
R27 1 4.02k RES, 4.02 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K02FKED Vishay-Dale
R28 1 1.50k RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021K50FKED Vishay-Dale
R29, R32, R36, R39, R43, R44, R45, R47 8 10.0k RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0FKED Vishay-Dale
R30, R33, R35, R37, R42, R46 6 51.1k RES, 51.1 k, 1%, 0.0625 W, 0402 0402 RC0402FR-0751K1L Yageo
R31 1 200 RES, 200, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402200RJNED Vishay-Dale
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5 5 Shunt, 100mil, Gold plated, Black Shunt 2 pos. 100 mil 881545-2 TE Connectivity
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 10 Test Point, Miniature, Orange, TH Orange Miniature Testpoint 5003 Keystone Electronics
U1 1 26-V, 20-A Stackable Bi-directional BUCK/BOOST Converter VQFN-HR14 TPS61289RZP Texas Instruments
U2, U6 2 3/8 Pin 100mA Adjustable Positive Regulator, PK0003A (SOT-3) PK0003A LM317LIPK Texas Instruments
U3 1 3 Circuit IC Switch 2:1 75Ohm 16-TSSOP TSSOP16 SN74LV4053APWR Texas Instruments
U4 1 36-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier, D0008A (SOIC-8) D0008A INA188IDR Texas Instruments
U5 1 1µV Vos, 0.005µV/°C, Rail-to-Rail Output, Low-Power 36V Zero-Drift Operational Amplifier, DGK0008A (VSSOP-8) DGK0008A OPA2187IDGKR Texas Instruments
U7, U10 2 Low-Power Rail-To-Rail Output 12-Bit I2C Input DAC 6-SOT-23 -40 to 105 SOT23-6 DAC7571IDBVR Texas Instruments
U8 1 Precision, Low Noise, Rail-to-Rail Output, Zero-Drift Operational Amplifier, 4 to 36 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br) DBV0005A OPA188AIDBVR Texas Instruments
U9 1 Switched Capacitor Voltage Converter, 6-pin SOT-23 DBV0006A LM2664M6 Texas Instruments
C14 0 4700pF CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, 0603 0603 06031C472KAT2A AVX
R5 0 2.2 RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 ERJ-8RQF2R2V Panasonic