SLVUCI9 November   2023 TPS61289

 

  1.   1
  2.   TPS61289EVM-113 Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
  5. 2EVM Configuration
    1. 2.1 EVM Top View and Circuit Layout Partitions
    2. 2.2 Connector, Test Point and Jumper Descripitions
      1. 2.2.1 Connector and Test Point Description
      2. 2.2.2 Jumper Configuration
  6. 3Test Procedure
    1. 3.1 Bench Setup
    2. 3.2 Boost Mode or Battery Discharge Mode Test Procedure
      1. 3.2.1 Power up and Power down Sequence
      2. 3.2.2 Test Waveform
    3. 3.3 Buck Mode or Battery Charge Mode Test Procedure
      1. 3.3.1 Power-up and Power-down sequence
      2. 3.3.2 Test Waveform
    4. 3.4 Operating the EVM with USB2ANY
      1. 3.4.1 Install USB2ANY Explorer
      2. 3.4.2 USB2ANY Connection
      3. 3.4.3 USB2ANY Interface Introduction
      4. 3.4.4 Test Procedure with USB2ANY
  7. 4Schematic, Bill of Materials, and Board Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Board Layout
  8. 5Revision History

Abstract

This user's guide describes the characteristics, operation, and the use of the TPS61289EVM-113 evaluation module (EVM). The EVM contains the TPS61289 device, which is a high-performance, high-efficiency bi-direction buck/boost synchronous converter integrates the high side synchronous rectifier FET and uses an external FET. This user's guide includes EVM specifications, recommended test setup, test process, schematic diagram, bill of materials, and the board layout.

CAUTION:
GUID-205F0F0A-5CDE-4598-B85B-F2D18DA9F61B-low.gif
Hot surface! Contact can cause burns. Do not touch!