SLVUCP9A November   2023  – March 2024 TPS25751

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 LED Information
    6. 2.6 Test Points
    7. 2.7 Switches/Push Buttons
  9. 3Software
    1. 3.1 Software Description
      1. 3.1.1 Software Installation
      2. 3.1.2 Web Browser
      3. 3.1.3 Native Application
    2. 3.2 Software Development
    3. 3.3 Using the TPS25751 Application Customization Tool
      1. 3.3.1 Default View
      2. 3.3.2 Selecting a Configuration
      3. 3.3.3 Filling Out the Questionnaire
      4. 3.3.4 Advanced Configuration Mode
      5. 3.3.5 Flashing Configuration onto EVM
      6. 3.3.6 Additional Settings
        1. 3.3.6.1 Generating a New Configuration
        2. 3.3.6.2 Exporting and Importing Settings
        3. 3.3.6.3 Generating the Binary
        4. 3.3.6.4 Generating the VIF file
  10. 4Application Specific Use Case
    1. 4.1 Application Specific General Overview
    2. 4.2 TPS25751EVM and BQ257xxEVM Setup
      1. 4.2.1 Setting up with BQ25756(E)EVM
        1. 4.2.1.1 Hardware Setup with BQ25756(E)EVM
        2. 4.2.1.2 Software Setup with BQ25756(E)EVM
      2. 4.2.2 Setting up with BQ25792/8EVM
        1. 4.2.2.1 Hardware Setup with BQ25792/8EVM
        2. 4.2.2.2 Software Setup with BQ25792/8EVM
      3. 4.2.3 Setting up with BQ25713EVM
        1. 4.2.3.1 Hardware Setup with BQ25713EVM
        2. 4.2.3.2 Software Setup with BQ25713EVM
    3. 4.3 Liquid Detection and Corrosion Mitigation Overview
      1. 4.3.1 Liquid Detection/Corrosion Mitigation Hardware Setup
      2. 4.3.2 Liquid Detection/Corrosion Mitigation Software Setup
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
      1. 6.5.1 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources
  13. 7Revision History

Power Requirements

For standalone PD evaluation, the main power supply for the TPS25751EVM is through the Type-C Sink only port (J2), which accepts 45W Type-C PD Source (15V to 20V). If the Type-C adapter is not capable of minimum 15V, then the TPS25751EVM does not power on properly. Alternatively, the EVM can also be powered on from an external bench supply connected to VSYS test point (TP19), with the bench supply providing 15V-20V range.

Note: VSYS (TP4) has an absolute maximum rating of 48V with recommended maximum of 42V. Applying more than the maximum voltage can cause damage to the EVM.

The TPS25751EVM can also be powered directly through Type-C Connector (J3) to simulate the TPS25751 in a dead battery scenario. When the TPS25751EVM is powered only through port J3, the EVM acts as sink only (unable to source unless VSYS is powered on).

For battery charging application, the selected BQ EVM can be used to power on the TPS25751EVM. The BQ25756EVM comes with a interfacing connector to connect to J7 connector on the TPS25751EVM. If a BQ Battery Charger is connected, the VBUS side of the BQ Battery Charger is connected to the internal high-voltage bidirectional power path (PPHV) of the TPS25751EVM. For more information on setting up and programming TPS25751 for battery charger application refer to Section 4.2.