SLVUCP9A November   2023  – March 2024 TPS25751

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 LED Information
    6. 2.6 Test Points
    7. 2.7 Switches/Push Buttons
  9. 3Software
    1. 3.1 Software Description
      1. 3.1.1 Software Installation
      2. 3.1.2 Web Browser
      3. 3.1.3 Native Application
    2. 3.2 Software Development
    3. 3.3 Using the TPS25751 Application Customization Tool
      1. 3.3.1 Default View
      2. 3.3.2 Selecting a Configuration
      3. 3.3.3 Filling Out the Questionnaire
      4. 3.3.4 Advanced Configuration Mode
      5. 3.3.5 Flashing Configuration onto EVM
      6. 3.3.6 Additional Settings
        1. 3.3.6.1 Generating a New Configuration
        2. 3.3.6.2 Exporting and Importing Settings
        3. 3.3.6.3 Generating the Binary
        4. 3.3.6.4 Generating the VIF file
  10. 4Application Specific Use Case
    1. 4.1 Application Specific General Overview
    2. 4.2 TPS25751EVM and BQ257xxEVM Setup
      1. 4.2.1 Setting up with BQ25756(E)EVM
        1. 4.2.1.1 Hardware Setup with BQ25756(E)EVM
        2. 4.2.1.2 Software Setup with BQ25756(E)EVM
      2. 4.2.2 Setting up with BQ25792/8EVM
        1. 4.2.2.1 Hardware Setup with BQ25792/8EVM
        2. 4.2.2.2 Software Setup with BQ25792/8EVM
      3. 4.2.3 Setting up with BQ25713EVM
        1. 4.2.3.1 Hardware Setup with BQ25713EVM
        2. 4.2.3.2 Software Setup with BQ25713EVM
    3. 4.3 Liquid Detection and Corrosion Mitigation Overview
      1. 4.3.1 Liquid Detection/Corrosion Mitigation Hardware Setup
      2. 4.3.2 Liquid Detection/Corrosion Mitigation Software Setup
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
      1. 6.5.1 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources
  13. 7Revision History

TPS25751EVM and BQ257xxEVM Setup

The TPS25751EVM can be used in conjunction with the BQ25756(E)EVM, BQ25792/8EVM, and BQ25713EVM to simulate Type-C and battery charger applications. When using the BQ EVM, check to make sure the J1 jumper on the TPS25751EVM is set to select power from VBAT instead of 730_PPHV. See Figure 5-1 for reference.

GUID-20231109-SS0I-DFB7-3QW4-JGRZZPTTTKZM-low.svg Figure 4-1 J1 Jumper for BQ Setups

When using the TPS25751EVM in conjunction with a BQ257xxEVM, plugging in the Type-C Power Adapter to J2 port is not a requirement. The BQ257xxEVM can supply power to the TPS25751EVM VSYS through VBAT.

Note: VBAT (TP19) and VSYS (TP4) has an absolute maximum rating of 48V. DO NOT apply more than 48V on VBAT or VSYS.

When using BQ257xxEVM with TPS25751EVM, refer to the specific BQ257xxEVM for jumper placements to configure battery cells. Incorrect settings of the BQ257xxEVM can result in a non-functioning setup, refer to the corresponding Setting up with BQ257xxEVM sections for further details.