SLVUCP9A November   2023  – March 2024 TPS25751

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 LED Information
    6. 2.6 Test Points
    7. 2.7 Switches/Push Buttons
  9. 3Software
    1. 3.1 Software Description
      1. 3.1.1 Software Installation
      2. 3.1.2 Web Browser
      3. 3.1.3 Native Application
    2. 3.2 Software Development
    3. 3.3 Using the TPS25751 Application Customization Tool
      1. 3.3.1 Default View
      2. 3.3.2 Selecting a Configuration
      3. 3.3.3 Filling Out the Questionnaire
      4. 3.3.4 Advanced Configuration Mode
      5. 3.3.5 Flashing Configuration onto EVM
      6. 3.3.6 Additional Settings
        1. 3.3.6.1 Generating a New Configuration
        2. 3.3.6.2 Exporting and Importing Settings
        3. 3.3.6.3 Generating the Binary
        4. 3.3.6.4 Generating the VIF file
  10. 4Application Specific Use Case
    1. 4.1 Application Specific General Overview
    2. 4.2 TPS25751EVM and BQ257xxEVM Setup
      1. 4.2.1 Setting up with BQ25756(E)EVM
        1. 4.2.1.1 Hardware Setup with BQ25756(E)EVM
        2. 4.2.1.2 Software Setup with BQ25756(E)EVM
      2. 4.2.2 Setting up with BQ25792/8EVM
        1. 4.2.2.1 Hardware Setup with BQ25792/8EVM
        2. 4.2.2.2 Software Setup with BQ25792/8EVM
      3. 4.2.3 Setting up with BQ25713EVM
        1. 4.2.3.1 Hardware Setup with BQ25713EVM
        2. 4.2.3.2 Software Setup with BQ25713EVM
    3. 4.3 Liquid Detection and Corrosion Mitigation Overview
      1. 4.3.1 Liquid Detection/Corrosion Mitigation Hardware Setup
      2. 4.3.2 Liquid Detection/Corrosion Mitigation Software Setup
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
      1. 6.5.1 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources
  13. 7Revision History

Generating the Binary

To generate a binary of the current tool settings including the current configuration of the device as indicated by the form, click on the Export drop-down button on the top-right side of the tool and click on Generate low region binary or Generate full flash binary.

Note: Low Region Binary includes the firmware base image and AppConfig, this is used for EC patch loading. Full Flash Binary includes the Low Region and High Region, this is used for EEPROM configuration loading. For more information, refer to the Technical Reference Manual.

Users have the option to generate a .bin or .C file. Select a file format, enter the file name and click the Download button to download the binary file.

GUID-20231110-SS0I-Q5QL-WDQV-CCPS5D0F2HKS-low.svg Figure 3-13 Generating Binary Configuration Using the Application Customization Tool