SLVUCR9C August   2023  – April 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Firmware Updates

The HSS-HCMOTHERBRDEVM has the ability to update the firmware on the TM4C microcontroller over USB. To enable this, the microcontroller leverages the DFU ecosystem developed by TI. To put the device into firmware update mode, click Tools->Enter DFU Mode.

TPS2HCS10-Q1 Enter Firmware Update Mode Figure 3-16 Enter Firmware Update Mode

Once in DFU mode, the high-side switch disconnects and the device enumerates as a DFU compatible USB device. Note that DFU drivers must be installed to support this mode of operation. These drivers are included with the standard TivaWare installation. The firmware update tool dfutool.exe is also included within the TivaWare installation. This tool can be used to download a binary to the onboard microcontroller of the device.

TPS2HCS10-Q1 dfuprog Invocation Figure 3-17 dfuprog Invocation