SLVUCR9C August   2023  – April 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Features

  • Daughter card socket: modular daughter card design allowing to use any TI smart fuse high-side switch via the same motherboard EVM
  • TM4C123GH6 32-bit Arm Cortex-M4F based MCU: used as a USB to SPI host from the host PC to the attach high-side switch daughter card
    • 9-pin Cortex-M JTAG port allows for users to program/debug own firmware to the TM4C123
  • LMR43610-Q1 automotive 3V to 36V, 1A, low-EMI synchronous buck regulator: uses the supply voltage to derive 3.3V power rail to supply VDD of high-side switch
    • Can be disabled via jumper setting if external VDD source is desired
  • Test points: fully accessible test-points/headers allowing complete access to SPI lines, fault signals, power rails