SLVUCR9C August   2023  – April 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Kit Contents

The EVM kit for the HSS-HCMOTHERBRDEVM includes the following:

  • One HSS-HCMOTHERBRDEVM with MCU pre-flashed at factory with latest firmware
  • One USB-C cable

The kit for the daughter cards are specific to the high-side switch associated with the daughter card. An example kit contents for the HSS-2HCS08EVM daughter card can be seen below:

  • One HSS-2HCS08EVM daughter card with a TPS2HCS08-Q1 high-side switch device

Note that in addition to daughter cards with silicon pre-soldered, TI offers a "blank" daughter card called HSS-HCS-BLANKEVM. This blank daughter card is useful when running destructive tests and can be used with any compatible HCS high-side switch.