SLVUCT1 April   2024 TPSM64406

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 EVM Connections
    2. 2.2 EVM Setup
      1. 2.2.1 Input Connections
      2. 2.2.2 Output Connections
  8. 3Implementation Results
    1. 3.1 Test Equipment
    2. 3.2 Test Data and Performance Curves
      1. 3.2.1 Efficiency and Load Regulation Performance
      2. 3.2.2 Waveforms and Plots
      3. 3.2.3 EMI Performance
      4. 3.2.4 Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
    1. 6.1 Supplemental Content
    2. 6.2 Custom Design With WEBENCH Tools

Bill of Materials (BOM)

Table 4-1 Bill of Materials
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1, C2, C3, C4 4 2.2uF CAP, CERM, 2.2uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7R1H225K125AB TDK
C5, C6, C7, C8, C24, C25, C26, C27 8 10µF Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 10uF, X5R, 15%, 20%, 50V 0805 GRM21BR61H106ME43L Murata
C9, C10, C11, C12, C17, C18, C19, C20, C28, C29, C30, C31, C35, C36, C37, C38 16 22uF CAP, CERM, 22µF, 16V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 1210 CL32B226KOJVPNE Samsung Electro-Mechanics
C13, C32 2 1uF CAP, CERM, 1uF, 25V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCM188R71E105KA64D MuRata
C14, C22, C33 3 100nF 0.1µF ±10% 16V Ceramic Capacitor X7R 0402 (1005 Metric) 0402 ATC530L104KT16T American Technical Ceramics
C15 1 10pF CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402 CGA2B2C0G1H100D050BA TDK
C16, C34 2 1uF CAP, CERM, 1uF, 16V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 0603 GCM188R71C105MA64D MuRata
C21 1 10pF CAP, CERM, 10pF, 50V,+/- 1%, C0G/NP0, 0402 0402 GRM1555C1H100FA01D MuRata
C23 1 2200pF CAP, CERM, 2200pF, 50V, +/- 10%, X7R, 0402 0402 GRM155R71H222KA01D MuRata
C39 1 100uF CAP, AL, 100µF, 50V, +/- 20%, SMD D8xL10.5mm 865060653010 Wurth Elektronik
FID1, FID2, FID3 3 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1 1 TERM BLOCK 2POS 5mm, TH 10x10x8.1 mm 1729018 Phoenix Contact
J2 1 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J3, J4 2 Standard Banana Jack, Uninsulated, 15A Banana Jack 108-0740-001 Cinch Connectivity
J5 1 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
L1 1 Inductor, Shielded, Composite, 1.0H, 16.9A, 0.0084 ohm, AEC-Q200 Grade 1 SMT_5MM28_5MM48 XEL5030-102MEB Coilcraft
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1 1 0 RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06030000Z0EA Vishay-Dale
R2 1 10.0 RES, 10.0, 1%, 0.063 W, 0402 0402 CRCW040210R0FKED Vishay-Dale
R3 1 100k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
R4 1 4.99k RES, 4.99 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K99FKED Vishay-Dale
R5 1 100k RES, 100 k, 1%, 0.1 W, 0603 0603 RC0603FR-07100KL Yageo
R6 1 31.6k RES, 31.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040231K6FKED Vishay-Dale
R7 1 47.0k RES, 47.0 k, 1%, 0.0625 W, 0402 0402 RC0402FR-0747KL Yageo America
R8 1 9.53k RES, 9.53 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04029K53FKED Vishay-Dale
R9 1 73.2k RES, 73.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040273K2FKED Vishay-Dale
R10, R25 2 15.4k RES, 15.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040215K4FKED Vishay-Dale
R11 1 0 RES, 0, 5%, 2 W, 2512 WIDE 2512 WIDE RCL12250000Z0EG Vishay Draloric
R12, R13, R17, R18 4 187k RES, 187 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603187KFKEA Vishay-Dale
R14, R15, R22, R23 4 49.9k RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060349K9FKEA Vishay-Dale
R16, R19, R20, R21 4 0 RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0EDHP Vishay-Dale
R24 1 41.2k RES, 41.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040241K2FKED Vishay-Dale
S1, S2 2 Switch, SPST, 2 Pos, 25mA, 24VDC, SMD 3.71x5.8mm 218-2LPST CTS Electrocomponents
SH-J1, SH-J2 2 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
T1, T2 2 Terminal 70A Lug LUG, 32.3x14.5x11.7 CXS70-14-C Panduit
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12 12 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
U1, U2 2 3V to 36V, Dual 3A or stackable 6A Power Module in 6.5mm x 7mm x 2mm Package QFN-FCMOD28 TPSM64406 Texas Instruments