SLVUCT1
April 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Connections
2.2
EVM Setup
2.2.1
Input Connections
2.2.2
Output Connections
3
Implementation Results
3.1
Test Equipment
3.2
Test Data and Performance Curves
3.2.1
Efficiency and Load Regulation Performance
3.2.2
Waveforms and Plots
3.2.3
EMI Performance
3.2.4
Thermal Performance
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
6.1
Supplemental Content
6.2
Custom Design With WEBENCH Tools
3.2.3
EMI Performance
VIN = 12V, VOUT = 5V, IOUT =12A, Spread spectrum enabled.
Figure 3-17
CISPR 25 Conducted Emissions: 150kHz to 30MHz
Figure 3-18
CISPR 25 Conducted Emissions: 30MHz to 108MHz