SLVUCU7 November 2023 DRV8334
Designator |
Quantity |
Value |
Description | Package Reference | Part Number |
Manufacturer |
Alternate Part Number |
---|---|---|---|---|---|---|---|
3.3V, GVDD, PVDD | 3 | Green | LED, Green, SMD | 0805 LED | LTST-C171GKT | Lite-On | |
3.3V_EXT, 5V_EXT, GHA, GHB, GHC, GLA, GLB, GLC, HALL_EXT, PVDD_EXT, VREF_EXT | 11 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone Electronics | ||
C1, C3, C4, C6, C7, C8, C18, C20, C44 | 9 | 1uF | CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | KAF21KR72A105KU | AVX | |
C2 | 1 | 10uF | CAP, CERM, 10 uF, 100 V,+/- 10%, X7S, AEC-Q200 Grade 1, 2220 | 2220 | CGA9N3X7S2A106K230KE | TDK | |
C5 | 1 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, 1210 | 1210 | CL32B106KBJNNWE | Samsung Electro-Mechanics | |
C9 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 10 V, +/- 10%, X5R, 0402 | 0402 | C1005X5R1A225K050BC | TDK | |
C11, C22 | 2 | 2200 pF | CAP, CERM, 2200 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A222K080AA | TDK | |
C16 | 1 | 0.33uF | CAP, CERM, 0.33 uF, 25 V, +/- 10%, X5R, 0805 | 0805 | KGM21AR51E334KU | AVX | |
C21 | 1 | 2.2uF | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, 1210 | 1210 | C1210C225K1RAC7800 | Kemet | |
C23 | 1 | 56 pF | CAP, CERM, 56 pF, 100 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C2A560JA01D | MuRata | |
C30 | 1 | 47uF | CAP, CERM, 47 uF, 25 V, +/- 20%, X5R, 1206_190 | 1206_190 | C3216X5R1E476M160AC | TDK | |
C31, C32, C51, C52 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J4RAC7867 | Kemet | |
C33, C37, C38, C39, C40, C41, C42, C43, C45, C46, C47, C48 | 12 | 1000 pF | CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0603 | 0603 | 885012206034 | Wurth Elektronik | |
C34, C35 | 2 | 470 µF | 470 µF 100 V Aluminum Electrolytic Capacitors Radial, Can 2000 Hrs @ 105°C | RADIAL | ESH477M100AM2AA | KEMET | |
C36, C49, C50 | 3 | 470 pF | CAP, CERM, 470 pF, 50 V, +/- 10%, X7R, 0805 | 0805 | C0805C471K5RAC7800 | Kemet | |
C53, C54, C55, C56, C57 | 5 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet | |
F1 | 1 | Fuse, 30 A, 250 VAC, 100 VDC, SMD | 10.1x3.12mm | 0463030.ER | Littelfuse | ||
GND | 1 | 1 mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Shorting Plug, 10.16mm spacing, TH | D3082-05 | Harwin | ||
H1, H2, H3, H4 | 4 | Standoff | 1902E | Keystone | |||
H5, H6, H7, H8 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | ||
J1, J12 | 2 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | ||
J6, J7 | 2 | Header, 100mil, 2x1, Gold, TH | Sullins 100mil, 1x2, 230 mil above insulator | PBC02SAAN | Sullins Connector Solutions | ||
J8, J9 | 2 | Receptacle, 2.54mm, 10x2, Gold, TH | Receptacle, 2.54mm, 10x2, TH | SSQ-110-03-G-D | Samtec | ||
J10 | 1 | Terminal Block, 9.52mm, 2x1, R/A, TH | Terminal Block, 2x1, Pitch 9.52mm | 1902547 | Phoenix Contact | ||
J11 | 1 | Terminal Block, 5 mm, 5x1, R/A, TH | Terminal Block, 5 mm, 5x1, R/A, TH | 1792892 | Phoenix Contact | ||
J13 | 1 | Terminal Block, 9.52mm, 3x1, R/A, TH | Terminal Block, 3x1, Pitch 9.52mm | 1904150 | Phoenix Contact | ||
L1 | 1 | 68uH | Inductor, Drum Core, Ferrite, 68 uH, 1.1 A, 0.22 ohm, SMD | SDR1006 | SDR1006-680KL | Bourns | |
MOTA, MOTB, MOTC, VMOTOR | 4 | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone Electronics | ||
nFAULT | 1 | Red | LED, Red, SMD | Red 0805 LED | LTST-C170KRKT | Lite-On | |
Q1, Q2, Q3, Q4, Q5, Q6 | 6 | 100V | MOSFET, N-CH, 100 V, 180 A, DDPAK | DDPAK | STH310N10F7-2 | STMicroelectronics | |
R1 | 1 | 0.75 | 750 mOhms ±1% 0.333W, 1/3W Chip Resistor 0805 (2012 Metric) Current Sense Thin Film | 0805 | RL1220S-R75-F | Susumu | |
R2, R3, R5 | 3 | 2.7 | RES, 2.7, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08052R70JNEA | Vishay-Dale | |
R4, R46, R47, R48 | 4 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale | |
R7, R8, R9, R18, R28, R29, R30, R34, R35, R36, R37, R38, R39, R56 | 14 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | RCS06030000Z0EA | Vishay-Dale | |
R11, R32, R45, R50, R53, R54 | 6 | 10 | 10 Ohms ±0.1% 0.063W, 1/16W Chip Resistor 0603 (1608 Metric) Anti-Sulfur, Automotive AEC-Q200, Moisture Resistant Thin Film | 0603 | CPF-A-0603B10RE | TE Connectivity | |
R14, R15 | 2 | 330 | RES, 330, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603330RJNEA | Vishay-Dale | |
R16, R17 | 2 | 4.99k | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034K99FKEA | Vishay-Dale | |
R19 | 1 | 1.0Meg | RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031M00JNEA | Vishay-Dale | |
R20 | 1 | 681k | RES, 681 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07681KL | Yageo | |
R21 | 1 | 453k | RES, 453 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07453KL | Yageo | |
R22, R60, R75, R76, R77, R78 | 6 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale | |
R23 | 1 | 100k | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402100KFKED | Vishay-Dale | |
R24 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749K9L | Yageo | |
R31, R33, R51 | 3 | 0.005 | RES, 0.005, 1%, 3 W, AEC-Q200 Grade 0, 2512 | 2512 | CRE2512-FZ-R005E-3 | Bourns | |
R49, R59, R63 | 3 | 160 | RES, 160, 0.5%, 0.1 W, 0603 | 0603 | RT0603DRE07160RL | Yageo America | |
R52, R55, R65, R74, R86 | 5 | 97.6k | RES, 97.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060397K6FKEA | Vishay-Dale | |
R57 | 1 | 330k | RES, 330 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603330KJNEA | Vishay-Dale | |
R58 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale | |
R66, R80, R81, R82, R91 | 5 | 3.01k | RES, 3.01 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06033K01FKEA | Vishay-Dale | |
SH-J1, SH-J2, SH-J3, SH-J4 | 4 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA |
U1 | 1 | 12-V / 24-V Gate Driver Unit (GDU) with enhanced diagnostics | HTQFP48 | DRV8334PHPR | Texas Instruments | ||
U2 | 1 | 100-V Low IQ Synchronous Buck Regulator, DDA0008E (SOIC-8) | DDA0008E | LM5164DDAT | Texas Instruments | ||
U3 | 1 | 500-mA, 25-V, Linear Voltage Regulators, DCY0004A (SOT-223-4) | DCY0004A | UA78M33CDCYR | Texas Instruments | UA78M33CDCY | |
U4, U5 | 2 | 4-Channel ESD Solution for High-Speed Differential Interface, DRY0006A (USON-6) | DRY0006A | TPD4S009DRYR | Texas Instruments | ||
U6 | 1 | Temperature Sensor Analog, Local approx. -40°C - 150°C 10 mV/°C SOT-23-3 | SOT-23 | TMP235A2DBZR | Texas Instruments |