SLVUCU7 November 2023 DRV8334
The DRV8334EVM is a 30 A, 3-phase brushless DC drive stage based on the DRV8334 gate driver for BLDC motors.
The EVM allows quick evaluation of the DRV8334 device which spins a BLDC motor with trapezoidal commutation and control.
Status LEDs for all power supplies as well as a Fault LED are included for user feedback. The C2000 launchpad (LAUNCHXL-F280049C) is required for this kit and is used to control the DRV8334 as well as monitor and report faults.