SLVUCU7 November 2023 DRV8334
The DRV8334 enables customers to evaluate their motor performance within their gate driver system. The DRV8334 implements features such as enhanced Smart Gate Drive and expanded device protection features, making the device an excellent choice for applications such as power tools, appliances, pumps, and fans. The device supports both 12 V and 24 V applications while allowing up to 65 V PVDD abs max to support power supply transients.