SLVUD02 April 2025
The TPS7H3024 is an integrated, 3V to 14V, four-channel radiation-hardness-assured power-supply supervisor with watchdog. An accurate 599.7mV ± 1% threshold voltage and a 599.7mV ± 3% hysteresis current provide programmable monitoring voltages. A global programmable delay timer is programmed via a single resistor. In addition a PWRGD output is provided to monitor the global power tree status. The device also incorporates a positive edge detection watchdog timer to monitor an external processor for coherent execution. External faults can be propagated to the system by using the SR_UVLO input. A standard microcircuit drawing (SMD) is available for the QMLV, 5962R2420601VXC.