SLVUD02 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Alternate Board Configurations
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Important Usage Notes
    3. 2.3 Connector Descriptions
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Enable and Disable
    3. 3.3 Undervoltage and Overvoltage Monitoring (MODE=0)
    4. 3.4 Window and Overvoltage Monitoring (MODE=1)
    5. 3.5 WDOb
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
    1. 5.1 Compliance and Certifications
  10. 6Related Documentation

Default Configuration Results

The following tests were performed using the TPS7H3024EVM-CVAL in the default configuration with VIN=12V and PULL_UP1=PULL_UP2=1.8V.