SLVUD02 April 2025
The following tests were performed with all monitored rails in regulation unless stated otherwise. Multiple WD_TMR settings are shown, as well as a scenario where at least one monitored rail is not in regulation (indicated by PWRGD).
Figure 3-9 WD_TMR = 56.2kOhms
Figure 3-10 WD_TMR = 56.2kOhms when PWRGD
indicates Channel 1/2 is no longer in regulation
Figure 3-11 WD_TMR = 118kOhms
Figure 3-12 WD_TMR Floating