SLVUDD5 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents (Required Equipment)
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Setup Procedure
      1. 2.1.1  Installing the DAC39RF20EVM Configuration GUI Software
        1. 2.1.1.1 Installing and Setting Up Vivado™ Lab Tools
      2. 2.1.2  Connect the DAC39RF20EVM and TSW14J59EVM
      3. 2.1.3  Connect the Power Supplies to the Boards (Power Off)
      4. 2.1.4  Connect the Spectrum Analyzer to the EVM
      5. 2.1.5  Turn On the TSW14J59EVM Power and Connect to the PC
      6. 2.1.6  Turn On the DAC39RF20EVM Power Supplies and Connect to the PC
      7. 2.1.7  Turn On the Signal Generators
      8. 2.1.8  Launching the DAC39RF20EVM GUI and Programming the DAC EVM - JMODE 0 (Bypass Mode)
      9. 2.1.9  Launching the DAC39RF20EVM GUI and Programming the DAC EVM - JMODE 1 (DUC Mode)
      10. 2.1.10 Configuration Example of DAC39RF20EVM in DDS Mode
    2. 2.2 Evaluation Board Details: Analog Outputs
    3. 2.3 FMC Signal Routing
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Trademarks

Introduction

This user's guide contains information and support documentation for the DAC39RF20EVM evaluation module (EVM), included are the circuit description, jumper settings, and required connections of the DAC39RF20EVM. This document describes the DAC39RF20EVM hardware and the software GUIs that are associated with the EVM to change, configure and evaluate the DAC in the various modes and features. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the DAC39RF20EVM.