SLVUDD5 July   2025 DAC39RF20

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents (Required Equipment)
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Setup Procedure
      1. 2.1.1  Installing the DAC39RF20EVM Configuration GUI Software
        1. 2.1.1.1 Installing and Setting Up Vivado™ Lab Tools
      2. 2.1.2  Connect the DAC39RF20EVM and TSW14J59EVM
      3. 2.1.3  Connect the Power Supplies to the Boards (Power Off)
      4. 2.1.4  Connect the Spectrum Analyzer to the EVM
      5. 2.1.5  Turn On the TSW14J59EVM Power and Connect to the PC
      6. 2.1.6  Turn On the DAC39RF20EVM Power Supplies and Connect to the PC
      7. 2.1.7  Turn On the Signal Generators
      8. 2.1.8  Launching the DAC39RF20EVM GUI and Programming the DAC EVM - JMODE 0 (Bypass Mode)
      9. 2.1.9  Launching the DAC39RF20EVM GUI and Programming the DAC EVM - JMODE 1 (DUC Mode)
      10. 2.1.10 Configuration Example of DAC39RF20EVM in DDS Mode
    2. 2.2 Evaluation Board Details: Analog Outputs
    3. 2.3 FMC Signal Routing
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Trademarks

Turn On the Signal Generators

  1. Turn on the output of the low phase noise RF signal generator and connect to DAC CLKp (J7) by SMA cable. Set the signal generator to 20GHz at a +6dBm output level.
  2. Turn on the output of the RF signal generator and connect to REF_CLK (J5) by SMA cable.
  3. Set the signal generator to 1250MHz at a +6dBm output level. Using another SMA cable, connect to OUTAp (J15), which is the output of the DAC to a spectrum analyzer.
Note: The max clock rate supported by DAC39RF20EVM is 22GHz.