SLVUDD5 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents (Required Equipment)
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Setup Procedure
      1. 2.1.1  Installing the DAC39RF20EVM Configuration GUI Software
        1. 2.1.1.1 Installing and Setting Up Vivado™ Lab Tools
      2. 2.1.2  Connect the DAC39RF20EVM and TSW14J59EVM
      3. 2.1.3  Connect the Power Supplies to the Boards (Power Off)
      4. 2.1.4  Connect the Spectrum Analyzer to the EVM
      5. 2.1.5  Turn On the TSW14J59EVM Power and Connect to the PC
      6. 2.1.6  Turn On the DAC39RF20EVM Power Supplies and Connect to the PC
      7. 2.1.7  Turn On the Signal Generators
      8. 2.1.8  Launching the DAC39RF20EVM GUI and Programming the DAC EVM - JMODE 0 (Bypass Mode)
      9. 2.1.9  Launching the DAC39RF20EVM GUI and Programming the DAC EVM - JMODE 1 (DUC Mode)
      10. 2.1.10 Configuration Example of DAC39RF20EVM in DDS Mode
    2. 2.2 Evaluation Board Details: Analog Outputs
    3. 2.3 FMC Signal Routing
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Trademarks

Description

The DAC39RF20EVM is an evaluation board for evaluating the DAC39RF20 family of digital-to-analog converters (DAC) from Texas Instruments. The EVM can be used to evaluate the performance of the DAC up to 22-GSPS sampling rate. The EVM is designed to work with the FPGA-based pattern generator card TSW14J59EVM. The available FMC connector on the EVM also makes interfacing the DAC to FPGA development boards from third-party vendors possible. An easy-to-use software interface GUI to control the DAC and an onboard LMK04828 clock chip through SPI are also available.