SLWU087E november 2013 – june 2023
For Two Tone parameters, user-provided Input Target Frequency-1 and Input Target Frequency-2, are used for searching the frequencies F1 and F2 (50 bins on either side of the expected frequency).
The resultant frequencies are used for calculating the two tone parameters, by searching one bin before and two bins after the expected resultant frequencies.