SNAU288 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Evaluation Setup Requirement
      2. 2.1.2 Connection Diagram
        1. 2.1.2.1 How to Enable Full SPI Control
      3. 2.1.3 Power Requirements
      4. 2.1.4 Pin Mode Strapping
      5. 2.1.5 Reference Clock
        1. 2.1.5.1 Output Connections
        2. 2.1.5.2 Header Information
        3. 2.1.5.3 Default Configuration
        4. 2.1.5.4 How to Generate SYSREF
        5. 2.1.5.5 Multiplier Mode Example
        6. 2.1.5.6 Divider Mode Example
        7. 2.1.5.7 Hybrid Mode: SPI and Pin Mode
  8. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
    3. 3.3 USB2ANY Interface
  9. 4Implementation Results
    1. 4.1 Buffer, Divider, and Multiplier Modes
    2. 4.2 SYSREF Generation
    3. 4.3 SYSREF Delay Generators
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
      1. 5.2.1 PCB Layer Stack-Up
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Troubleshooting Guide
      1. 6.1.1 General Guidance
      2. 6.1.2 If Output Is Not Seen on CLKOUT
      3. 6.1.3 If Device Features Are Not Active
      4. 6.1.4 If Multiplier Frequency Is Not Accurate
      5. 6.1.5 If Divider Frequency Is Not Accurate
      6. 6.1.6 If SYSREF Is Not Observed
    2. 6.2 Trademarks

Features

  • 300-MHz to 18-GHz output frequency
  • 4 high-frequency clocks with corresponding SYSREF outputs
    • Shared divide by 2, 3, 4, 5, 6, 7 and 8
    • Shared programmable multiplier ×2, ×3, and ×4
  • 3.3-V supply voltage (with onboard 2.5-V LDOs) or 2.5-V supply voltage (with LDOs bypassed)
  • –55ºC to +125ºC operating temperature (with onboard MCU bypassed)
  • Optional pin mode control without register programming