SNIK005 august   2023 TMP9R00-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2SEE Mechanisms
    1. 2.1 Test Device and Test Board Information
  6. 3Irradiation Facility and Setup
    1. 3.1 SEL Results
    2. 3.2 SET Results
      1. 3.2.1 Histogram of Temperature Events Exceeding ±1.5°C
    3. 3.3 Event Rate Calculations
  7. 4Summary

Abstract

This report characterizes the effects of heavy-ion irradiation on the single-event effect (SEE) performance of the TMP9R00-SP 9-channel temperature sensor. Heavy ions with a LETEFF of 76 MeV-cm2 /mg was used to irradiate the devices with a fluence of 1 × 107 ions/cm2. The results demonstrate that the TMP9R00-SP is SEL-free up to LETEFF = 76 MeV-cm2 /mg at 125°C, and a dynamic SET cross section is presented.