SNIU051 March   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Kit Contents
  4. 2TMP4718EVM Hardware Overview and Setup
    1. 2.1 Board Connectors and Components
      1. 2.1.1 Programming Header
      2. 2.1.2 Pushbutton Switch
      3. 2.1.3 Status LEDs
      4. 2.1.4 Remote BJT
    2. 2.2 EVM Operating Conditions
  5. 3TMP4718EVM Software Overview
    1. 3.1 Software Download
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Offline Software
    2. 3.2 Software Operation
      1. 3.2.1 Home Tab
      2. 3.2.2 Data Capture Tab
      3. 3.2.3 Registers Tab
      4. 3.2.4 Collateral Tab
  6. 4Schematic, Board Layout, and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Layout
    3. 4.3 Bill of Materials

Remote BJT

Q1 is a MMBT3904T NPN BJT, and these temperature limits are used as the remote temperature sensor on the EVM. A PNP footprint located on the back of the EVM (Q2) allows the user to evaluate both types of transistors. The MMBT3904T is on a perforated section of the board that can be broken off to connect different remote sensors.