SNLA389G October 2022 – December 2025 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1
Schematics and the right components for MDI, reference clock, and power network are critical for the performance of 100Base-T1 PHY. This section captures the recommended schematics and component values used during OA TC-1 testing.
| Parameter | Component | Value |
|---|---|
| VDDIO | VDDMAC | 1.8V, 2.5V, or 3.3V |
| De-Coupling Capacitors VDDIO | 10nF |
| De-Coupling Capacitors VDDMAC | 10nF, 470nF |
| Combined Ferrite Bead for VDDIO | VDDMAC1 | BLM18KG601SH1 |
| VDDA | 3.3V |
| De-Coupling Capacitors VDDA | 10nF, 470nF |
| (Optional): Ferrite Bead for VDDA | BLM18KG601SH1 |
| Vsleep | 3.3V |
| De-Coupling Capacitors Vsleep | 0.1μF |
| DC Blocking Capacitors (1% accurate, 100V) | 0.1μF |
| Common-Mode Choke | DLW43MH201XK2L, DLW32MH201XK2, AE2002, ACT1210L-201 |
| Common-Mode Termination Resistors (1% accurate, 0.75 W, Size: 2010) | 1 kΩ |
| MDI Coupling Capacitor | 4.7nF |
| ESD Shunt (5% accurate, 0.125 W, Size: 0805 | 100 kΩ |
| Isolation Resistor 1 (0.25 W, Size: 1206) | 0 Ω |
| Isolation Resistor 2 (0.25 W, Size: 1206) | 0 Ω |
| Isolation Capacitor | Not populated |
| R_XI | 100 Ω |
| R_XO | Minimum required for crystal wattage specification |
| ESDCONN (Optional) | ESD devices qualified by Open Alliance 100BASE-T1 EMC Test Specification for ESD suppression devices with clamping voltage >100V and load capacitance < 5 pF. PESD1ETH1GLS-Q, for example. |
| ESDPHY (Recommended) | PESD2ETHX-Q. Connect VCC pin to 3.3V rail. This adds protection if ethernet cable is shorted to battery, and from other transients <100V. |