SNLA389G October 2022 – December 2025 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1
This section contains the register settings of DP83TC81x used during tests in different OA compliance test houses. These settings are recommended as the minimum requirement. Further parameters are available to be programmed if required by system- or board-level constraints. The default values listed are read upon power up or hard reset of the device.
The PHY supports bootstrap option to configure in Autonomous or Managed mode and it is in Autonomous mode by default. Managed mode strap option is recommended to prevent the link-up process from initiating while the software configuration from Table 3-1 and Table 3-2 is being executed. Once the software configuration is completed, the PHY can be removed from Managed mode by setting bit 0x18B[6] to ‘1’.
| MMD | REGISTER | VALUE | DESCRIPTION |
|---|---|---|---|
| 1f | x001F | x8000 | Hard reset |
| 1f | x0523 | x0001 | To disable link-up start until configuration is complete |
| 01 | x0834 | xC000 | To configure PHY in Master mode |
| 1f | x081C | x0FE2 | Configuration for Interoperability |
| 1f | x0873 | x0021 | Configuration for Interoperability |
| 1f | x089E | x0010 | Configuration for Interoperability |
| 1f | x0874 | x6866 | Configuration for Interoperability |
| 1f | x0875 | x6868 | Configuration for Interoperability |
| 1f | x0812 | x00EE | Configuration for Interoperability |
| 1f | x0816 | x0300 | Configuration for Interoperability |
| 1f | x0806 | x293A | Configuration for Interoperability |
| 1f | x0807 | x3348 | Configuration for Interoperability |
| 1f | x0808 | x3D56 | Configuration for Interoperability |
| 1f | x083E | x045F | Configuration for Interoperability |
| 1f | x0834 | x8000 | Configuration for Interoperability |
| 1f | x0862 | x0330 | Configuration for Interoperability |
| 1f | x0896 | x32CB | Configuration for Interoperability |
| 1f | x003E | x0009 | Configuration for Interoperability |
1f | x0848 | x0030 | Configuration for Interoperability |
| 1f | x0830 | x0143 | Configuration for Interoperability |
1f | x080A | x0015 | Configuration for Interoperability |
| 1f | x0820 | x03AA | Configuration for Interoperability |
| 1f | x0826 | x1407 | Configuration for Interoperability |
| 1f | x083D | x0047 | Configuration for Interoperability |
| 1f | x086C | x1336 | Configuration for Interoperability |
| 1f | x0856 | x1000 | Configuration for Interoperability |
| 1f | x0842 | xBAB8 | Configuration for Interoperability |
| 1f | x08F3 | x0015 | Configuration for Interoperability |
| 1f | x08AD | x0019 | Configuration for Interoperability |
| 1f | x08ED | x001D | Configuration for Interoperability |
| 1f | x08EF | x0021 | Configuration for Interoperability |
1f | x08F0 | x0025 | Configuration for Interoperability |
1f | x08F1 | x0029 | Configuration for Interoperability |
1f | x08F2 | x002D | Configuration for Interoperability |
1f | x0456 | x0021 | Reduce the slew rate of MAC interface IO drivers |
| 1f | x0452 | x0303 | (Optional): Disable CLKOUT and LED outputs to reduce emissions |
| 1f | x0453 | x0003 | |
| 1f | x045F | x000F | |
| 1f | x085A | x3000 | Configuration to improve RF immunity performance |
| 1f | x085B | x3000 | |
| 1f | x0189 | x0018 | Configuration for TC10 Interoperability |
| 1f | x018B | x144B | |
| 1f | x0154 | x0220 | Configuration for Interoperability |
| 1f | x001F | x4000 | Soft reset |
| 1f | x0523 | x0000 | Enable link-up start after end of configuration |
| MMD | REGISTER | VALUE | DESCRIPTION |
|---|---|---|---|
| 1f | x001F | x8000 | Hard reset |
| 1f | x0523 | x0001 | To disable link-up start until configuration is complete |
| 01 | x0834 | x8000 | To configure PHY in Slave mode |
| 1f | x0862 | x0330 | Configuration for Interoperability |
| 1f | x086E | x1868 | Configuration for Interoperability |
| 1f | x0812 | x00F4 | Configuration for Interoperability |
| 1f | x0816 | x0300 | Configuration for Interoperability |
| 1f | x0873 | x0021 | Configuration for Interoperability |
| 1f | x0896 | x22FF | Configuration for Interoperability |
| 1f | x089E | x0000 | Configuration for Interoperability |
1f | x08F3 | x0015 | Configuration for Interoperability |
1f | x08AD | x0019 | Configuration for Interoperability |
1f | x08ED | x001D | Configuration for Interoperability |
1f | x08EF | x0021 | Configuration for Interoperability |
1f | x08F0 | x0025 | Configuration for Interoperability |
1f | x08F1 | x0029 | Configuration for Interoperability |
1f | x08F2 | x002D | Configuration for Interoperability |
| 1f | x0456 | x0021 | Reduce the slew rate of MAC interface IO drivers |
| 1f | x0452 | x0303 | (Optional): Disable CLKOUT and LED outputs to reduce emissions |
| 1f | x0453 | x0003 | |
| 1f | x045F | x000F | |
| 1f | x085A | x3000 | Configuration to improve RF immunity performance |
| 1f | x085B | x3000 | |
| 1f | x0189 | x0018 | Configuration for TC10 Interoperability |
| 1f | x018B | x144B | |
1f | x0154 | x0220 | Configuration for Interoperability |
| 1f | x001F | x4000 | Soft reset |
| 1f | x0523 | x0000 | Enable link-up start after end of configuration |