The DS320PR810 is highly programmable
and customizable for multiple applications. The following sections provide guidance
for programming the DS320PR810 for common applications.
The following information is provided
in each sequence:
- Step: Many sequences contain several steps. The order in
which actions are to be taken is indicated by the step number.
- Register Set: Actions are intended for either the Shared
or Channel register of either Bank 0 or Bank 1. Since each channel bank has its
own SMBus address, no explicit channel bank selection is necessary.
- Operation: Read or Write. If it is a Read operation, a
register value or write mask is not associated.
- Register Address: Select the register to write to.
- Register Value: Value to write to register address.
- Write Mask: Unless the write mask is 0xFF, all writes
can be performed as a read/modify/write operation. Only the bits identified by
the mask should be modified.