SNLU357 April   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Interfaces
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 Programming Options
  10. 4Implementation Results
    1. 4.1 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Known Hardware or Software Issues
    2. 6.2 Trademarks
    3. 6.3 Terminology
  13. 7Related Documentation
    1. 7.1 Supplemental Content
  14. 8References

Power Requirements

The DP83826AEVM power is supplied by the 5-12V input connection in the image below. Single supply operation uses on-board LDOs to generate the voltages required for operating various sections of the EVM. Power can also be supplied externally to individual voltage rails. The micro-USB supplies power to the on-board LDOs that power all microcontroller related components.

DP83826AEVM DP83826A EVM Power
                    Headers Figure 2-1 DP83826A EVM Power Headers
Note:

Before supplying power at the 5-12V input, make sure the correct shunts are added to the appropriate headers to properly operate the on-board LDOs as seen in the figure below.

DP83826AEVM DP83826A EVM Power
                    Headers Figure 2-2 DP83826A EVM Power Headers