SNLU357 April 2025
This section provides details of EMI test results using the DP83826A EVM. The test results shown are based on using a shielded Ethernet cable.
|
Standard |
Test Performed |
Result |
|---|---|---|
|
IEC 61000-4-2 |
ESD Direct contact |
± 9kV Class A |
| IEC 61000-4-2 | ESD Capacitor coupling | ± 9kV Class A |
| IEC 61000-4-2 | ESD Air discharge |
± 15kV Class A |
| IEC 61000-4-3 | RF electromagnetic field |
10V/m Class A |
| IEC 61000-4-4 | EFT fast transient Burst | ± 4kV Class A |
| IEC 61000-4-5 | Surge | ± 2kV Class A |
| IEC 61000-4-6 | Conducted RF (CDN) |
10Vrms Class A |
| EN55032 | Radiated Emissions |
Class B |
| EN55032 | Conducted emissions | Class B |