SNLU357
April 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Interfaces
3
Software
3.1
Software Description
3.2
Software Installation
3.3
Programming Options
4
Implementation Results
4.1
Performance Data and Results
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Known Hardware or Software Issues
6.2
Trademarks
6.3
Terminology
7
Related Documentation
7.1
Supplemental Content
8
References
1.2
Kit Contents
The DP83826AEVM includes:
The DP83826A device
(1) RJ-45 receptacle that connects to a link partner device
(1) USB micro-B receptacle that connects to a PC running USB to MDIO
(1) 5V - 12V banana jack receptacle and turret