SNOAA79 June 2021 DAC121S101QML-SP , LMP7704-SP , TPS7A4501-SP
DC Simulation Results
Load Current
The following plot shows the load current as a function of the input voltage (DAC output voltage). The current goes from 0mA to 200mA as the input voltage changes from 0mV to 500mV. This meets the design specifications.