SNOAA79 June   2021 DAC121S101QML-SP , LMP7704-SP , TPS7A4501-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
  11.   11

Design Description

Voltage controlled current sinks are an integral part of many current-controlled space applications. One of its most popular applications is adjustable-current, laser diode drivers which are often used in laser communications systems (also known as optical inter-satellite links (OISL)). The circuit is also seen in other applications like LiDAR which might benefit from laser diodes. It consists of three main elements: the sense resistor (RSense), an N-channel MOSFET (Q1), and an operational amplifier (op amp) that controls the MOSFET.

The basic operating principle of the circuit starts with current flowing through the load from a voltage supply (in this case 5 V). As current flows through the load, a voltage is developed on RSense. The op amp uses the sensed voltage as feedback and drives its output until the sensed voltage is equal to the DAC output (non-inverting input). In this case, Q1 is operated in the linear region and serves as a voltage-controlled resistance. The components: Riso, CF, and RF are used to compensate the circuit and ensure stable operation.

GUID-20210625-CA0I-DDD6-L9NP-GQKDBXNPMV9F-low.gif