SNOAA91 may 2023 TLV1812 , TLV1851 , TLV7011
The most obvious way to determine the input type for newer devices is to refer to the data sheet front page or Applications Section.
Lacking any front page mention, to determine the type of input, refer to the Maximum Input Voltage on the device Absolute Maximum (Abs Max) and/or Recommended Operating Conditions Tables in the device data sheet.
Please understand that the Absolute Maximum Ratings table just define limits to avoid damage. Proper output operation is not specified in the region between the Recommended (specified) limits and Absolute Maximum table ratings.