SNOAA91 may 2023 TLV1812 , TLV1851 , TLV7011
Older devices without dedicated ESD protection require external clamping to avoid exceeding input range.
Conventional ESD (CMOS or low voltage) input devices will clamp the inputs to the supplies with a diode and should not exceed the supplies.
"Fault Tolerant" or "Fail-Safe" inputs allow the input to exceed the supply up to a maximum voltage without damage, but the output may not be correct. Inputs remain high impedance.
"Above-The-Rails" inputs can exceed the supply voltage and are functional up to a maximum voltage, regardless of the supply voltage. Input bias current may increase or reverse when input is greater than the supply voltage.
Inputs that allow voltages above the supply voltage will need external clamps to avoid exceeding the maximum input voltage.
Avoid negative voltages on any pin (lower than V-).