SNVU588A December 2017 – January 2022 TPS40345
The following figures (Figure 7-1 through Figure 7-6) show the design of the TPS40345EVM-353 printed circuit board. The EVM has been designed using a 4-layer, 2-oz. copper-clad circuit board 3-inch × 3-inch with all components on the top to allow the user to easily view, probe, and evaluate the TPSxxxxx control IC in a practical double-sided application. Moving components to both sides of the PCB or using additional internal layers can offer additional size reduction for space constrained systems.
Figure 7-1 TPS40345EVM-353 Component Placement (Top View)
Figure 7-2 TPS40345EVM-353 Silk Screen (Top View)
Figure 7-3 TPS40345EVM-353 Top Copper (Top View)
Figure 7-4 TPS40345EVM-353 Bottom Copper (Top View)
Figure 7-5 TPS40345EVM-353 Internal 1 (X-Ray Top View)
Figure 7-6 TPS40345EVM-353 Internal 2 (X-Ray Top View)