SNVU651 January   2019

 

  1.   TPS65653-Q1 EVM user's guide
    1.     Trademarks
    2. 1 Related Documentation from Texas Instruments
    3. 2 FCC Warning
    4. 3 If You Need Assistance
  2.   Using the TPS65653-Q1 Evaluation Module
    1. 4 Introduction
    2. 5 Setup
      1. 5.1 Input/Output Connector Description
      2. 5.2 Software Installation
      3. 5.3 Power Supply Setup
      4. 5.4 Notes on Efficiency Measurement Procedure
    3. 6 GUI Overview
      1. 6.1 Main Tab
      2. 6.2 Other Tabs and Menus
      3. 6.3 Console
    4. 7 Board Layout
    5. 8 Evaluation Board Schematic
    6. 9 Bill of Materials
  3.   Revision History

Other Tabs and Menus

The "Tools" pulldown menu hosts another way of accessing the TPS65653 registers. The "Direct Register Access" tool can be used to read or write any register. When using direct register access, un-checking the “Poll Status” check-box is recommended. This way the GUI only does the reads and writes commanded from the direct access dialog.

The "Config" and "Advanced" tabs provide the user with pulldown menus and check-boxes for the part of the register space that is not covered by the Main tab, such as output voltage control. These controls are self-explanatory. Please refer to the TPS65653 datasheet for explanation of the functions.