SNVU651 January   2019

 

  1.   TPS65653-Q1 EVM user's guide
    1.     Trademarks
    2. 1 Related Documentation from Texas Instruments
    3. 2 FCC Warning
    4. 3 If You Need Assistance
  2.   Using the TPS65653-Q1 Evaluation Module
    1. 4 Introduction
    2. 5 Setup
      1. 5.1 Input/Output Connector Description
      2. 5.2 Software Installation
      3. 5.3 Power Supply Setup
      4. 5.4 Notes on Efficiency Measurement Procedure
    3. 6 GUI Overview
      1. 6.1 Main Tab
      2. 6.2 Other Tabs and Menus
      3. 6.3 Console
    4. 7 Board Layout
    5. 8 Evaluation Board Schematic
    6. 9 Bill of Materials
  3.   Revision History

Software Installation

The EVM is controlled through a graphical user interface (GUI) software. The software communicates with the EVM through an available USB port. The minimum hardware requirements for the EVM software are:

  • IBM PC-compatible computer running a Microsoft Windows® XP or newer operating system
  • Available USB port
  • Mouse

The latest downloadable software is available at http://www.ti.com/tool/TPS65653Q1EVM. Download the zip file onto your local hard drive, and then unzip this folder. Connect the EVM to the PC with the USB cable. Refer to Figure 1.

  1. With the power supply disconnected from the EVM unit, open the un-zipped folder and click on the TPS65653_installer.exe file to start the software.
  2. On the evaluation software window bottom left corner, you should see text “Hardware connected”. Refer to Figure 2.
TPS65653 EVM GUI Hardware Connected.pngFigure 2. Evaluation Software GUI When EVM is Connected to the PC using USB Cable