SNVU738 March 2022 LM5157 , LM5157-Q1 , LM51571-Q1
Designator | Quantity | Description | PartNumber | Manufacturer |
---|---|---|---|---|
PCB | 1 | Printed Circuit Board | BMC078 | Any |
C2, C10 | 2 | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 | C0603X102K5RACTU | Kemet |
C3, C11, C21 |
3 |
CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 |
C0603X103K5RACTU |
Kemet |
C4, C18 |
2 |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 |
C1608X7R1H104K080AA |
TDK |
C5, C6, C7, C12, C13, C14, C15, C16 |
8 |
CAP, CERM, 10 uF, 50 V, +/- 10%, X7R, 1210 |
GRM32ER71H106KA12L |
MuRata |
C8 |
1 |
CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
CGA5L1X7R1H106K160AC |
TDK |
C17 |
1 |
CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
CGA4J3X7R1H105K125AB |
TDK |
C20 |
1 |
CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
CGA3E1X7R1C105K080AC |
TDK |
C23 |
1 |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
C0603C101J5GACTU |
Kemet |
C24 |
1 |
CAP, CERM, 0.047 uF, 50 V, +/- 10%, X5R, 0603 |
C1608X5R1H473K080AA |
TDK |
C25 |
1 |
CAP, CERM, 0.22 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
GCM188R71E224KA55D |
MuRata |
C26 |
1 |
CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
C0603C221J5GACTU |
Kemet |
D1 |
1 |
Diode, Schottky, 60 V, 10 A, AEC-Q101, CFP15 |
PMEG060V100EPDZ |
Nexperia |
D2, D3 |
2 |
Diode, Schottky, 60 V, 1 A, SOD-123F |
PMEG6010CEH,115 |
Nexperia |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
NY PMS 440 0025 PH |
B&F Fastener Supply |
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
1902C |
Keystone |
J1, J2, J3, J5 |
4 |
Standard Banana Jack, Uninsulated, 8.9mm |
575-8 |
Keystone |
J4 |
1 |
TEST POINT SLOTTED .118", TH |
1040 |
Keystone |
J6, J7 |
2 |
Header, 2.54 mm, 3x1, Gold, TH |
61300311121 |
Wurth Elektronik |
J8, J9 |
2 |
Header, 2.54 mm, 2x1, Gold, TH |
61300211121 |
Wurth Elektronik |
J10 |
1 |
Header, 100mil, 4x2, Gold, TH |
TSW-104-07-G-D |
Samtec |
J11 |
1 |
Header, 100mil, 7x1, Gold, TH |
TSW-107-07-G-S |
Samtec |
L1 |
1 |
Coupled inductor, 4.7 uH, 10.3 A, 0.036 ohm, TH |
MSD1260-472ML |
Coilcraft |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Brady |
R2 |
1 |
RES, 10.0, 1%, 0.1 W, 0603 |
RC0603FR-0710RL |
Yageo |
R3, R10 |
2 |
RES, 0, 5%, 0.1 W, 0603 |
RC0603JR-070RL |
Yageo |
R4 |
1 |
RES, 4.99, 1%, 0.1 W, 0603 |
RC0603FR-074R99L |
Yageo |
R5 |
1 |
RES, 34.8 k, 1%, 0.1 W, 0603 |
RC0603FR-0734K8L |
Yageo |
R6 |
1 |
RES, 51.1 k, 1%, 0.1 W, 0603 |
RC0603FR-0751K1L |
Yageo |
R7 |
1 |
RES, 24.9 k, 1%, 0.1 W, 0603 |
RC0603FR-0724K9L |
Yageo |
R8 |
1 |
RES, 22.6 k, 1%, 0.1 W, 0603 |
RC0603FR-0722K6L |
Yageo |
R9 |
1 |
RES, 4.64 k, 1%, 0.1 W, 0603 |
RC0603FR-074K64L |
Yageo |
R11 |
1 |
RES, 37.4 k, 1%, 0.1 W, 0603 |
RC0603FR-0737K4L |
Yageo |
R12 |
1 |
RES, 62.0 k, 1%, 0.1 W, 0603 |
RC0603FR-0762KL |
Yageo |
R13 |
1 |
RES, 100 k, 1%, 0.1 W, 0603 |
RC0603FR-07100KL |
Yageo |
R14 |
1 |
RES, 9.53 k, 1%, 0.1 W, 0603 |
RC0603FR-079K53L |
Yageo |
R15 |
1 |
RES, 2.00 k, 0.01%, 0.15 W, 0603 |
PLTU0603U2001LST5 |
Vishay-Dale |
SH-JP1, SH-JP2 |
2 |
Single Operation 2.54mm Pitch Open Top Jumper Socket |
M7582-05 |
Harwin |
TP1, TP2, TP8 |
3 |
Test Point, Miniature, Red, TH |
5000 |
Keystone |
TP3, TP4, TP9 |
3 |
Test Point, Miniature, Black, TH |
5001 |
Keystone |
TP6 |
1 |
Test Point, Miniature, SMT |
5015 |
Keystone |
U1 |
1 |
2.2MHz Wide VIN Boost/Sepic/Flyback Converter with Dual Random Spread Spectrum, RTE0016K (WQFN-16) |
LM5157QRTERQ1 |
Texas Instruments |
C1 |
0 |
CAP, CERM, 680 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
C0603C681J5GACTU |
Kemet |
C9 |
0 |
CAP, Polymer Hybrid, 100 uF, 50 V,+/- 20%, 0.028 ohm, AEC-Q200 Grade 1, D10xL10.2mm SMD |
EEH-ZC1H101P |
Panasonic |
C19 |
0 |
CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
CGA5L1X7R1H106K160AC |
TDK |
C22 |
0 |
CAP, CERM, 0.068 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
CGA3E2X7R1H683K080AA |
TDK |
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
R1 |
0 |
RES, 10.0, 1%, 0.75 W, AEC-Q200 Grade 0, 1210 |
CRCW121010R0FKEAHP |
Vishay-Dale |