SPMA080 April   2021 TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. Introduction
    1. 1.1 TI-RTOS Download
    2. 1.2 License
    3. 1.3 XDCtools
    4. 1.4 Versions
    5. 1.5 Configuring NDK Modules
    6. 1.6 Socket-Based API
      1. 1.6.1 BSD Style Socket APIs
  3. Application Examples
  4. Application Setup
    1. 3.1 Hardware Setup
    2. 3.2 Software Tools
  5. Download and Import the Ethernet Examples
  6. How to Create an Ethernet Application for TI-RTOS NDK
  7. Enet_tcpecho_server_tirtos Example Overview
    1. 6.1 Build and Flash the Program
    2. 6.2 Check and Program the MAC Address
      1. 6.2.1 Using The LM Flash Programmer
      2. 6.2.2 Using CCS
      3. 6.2.3 Using UniFlash
    3. 6.3 Run the enet_tcpecho_server_tirtos Example
  8. Enet_udpecho_server_tirtos Example Overview
    1. 7.1 Run the enet_udpecho_server_tirtos Example
  9. Enet_httpServer_tirtos Example Overview
    1. 8.1 Configure NDK for HTTP Application
    2. 8.2 Embedded File System (EFS) Operation
    3. 8.3 Adding HTTP Server Content
    4. 8.4 Declaring HTML Files to EFS
    5. 8.5 Writing CGI Functions
    6. 8.6 Run the enet_httpServer_tirtos Example
  10. Enet_dns_tirtos Example Overview
    1. 9.1 How to Configure NDK for DNS
    2. 9.2 How to View the DNS Traffic on Wireshark
    3. 9.3 Run the enet_dns_tirtos Example
  11. 10Enet_sntp_tirtos Example Overview
    1. 10.1 Run the enet_dns_tirtos Example
  12. 11Enet_tcpecho_client_tirtos Example Overview
    1. 11.1 Configure the Server IP Address
    2. 11.2 Configure the SocketTest Server
    3. 11.3 Run the enet_tcpecho_client_tirtos Example
  13. 12Enet_udpecho_client_tirtos Example Overview
    1. 12.1 Run the enet_udpecho_client_tirtos Example
  14. 13Enet_httpget_tirtos Example Overview
    1. 13.1 How to Configure NDK for HTTP GET Example
    2. 13.2 Run the enet_httpget_tirtos Example
  15. 14References

Enet_sntp_tirtos Example Overview

Simple Network Time Protocol (SNTP) is a simplified version of NTP. SNTP typically provides time within 100 mS of the accurate time without the complex filtering mechanisms of NTP. SNTP is an application layer protocol that is based on UDP as the transport layer.

This example acquires the network time using the SNTP protocol and displays the current time adjusted for North American Central Time (CT) Zone on the CCS console window.