SPMA080 April   2021 TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. Introduction
    1. 1.1 TI-RTOS Download
    2. 1.2 License
    3. 1.3 XDCtools
    4. 1.4 Versions
    5. 1.5 Configuring NDK Modules
    6. 1.6 Socket-Based API
      1. 1.6.1 BSD Style Socket APIs
  3. Application Examples
  4. Application Setup
    1. 3.1 Hardware Setup
    2. 3.2 Software Tools
  5. Download and Import the Ethernet Examples
  6. How to Create an Ethernet Application for TI-RTOS NDK
  7. Enet_tcpecho_server_tirtos Example Overview
    1. 6.1 Build and Flash the Program
    2. 6.2 Check and Program the MAC Address
      1. 6.2.1 Using The LM Flash Programmer
      2. 6.2.2 Using CCS
      3. 6.2.3 Using UniFlash
    3. 6.3 Run the enet_tcpecho_server_tirtos Example
  8. Enet_udpecho_server_tirtos Example Overview
    1. 7.1 Run the enet_udpecho_server_tirtos Example
  9. Enet_httpServer_tirtos Example Overview
    1. 8.1 Configure NDK for HTTP Application
    2. 8.2 Embedded File System (EFS) Operation
    3. 8.3 Adding HTTP Server Content
    4. 8.4 Declaring HTML Files to EFS
    5. 8.5 Writing CGI Functions
    6. 8.6 Run the enet_httpServer_tirtos Example
  10. Enet_dns_tirtos Example Overview
    1. 9.1 How to Configure NDK for DNS
    2. 9.2 How to View the DNS Traffic on Wireshark
    3. 9.3 Run the enet_dns_tirtos Example
  11. 10Enet_sntp_tirtos Example Overview
    1. 10.1 Run the enet_dns_tirtos Example
  12. 11Enet_tcpecho_client_tirtos Example Overview
    1. 11.1 Configure the Server IP Address
    2. 11.2 Configure the SocketTest Server
    3. 11.3 Run the enet_tcpecho_client_tirtos Example
  13. 12Enet_udpecho_client_tirtos Example Overview
    1. 12.1 Run the enet_udpecho_client_tirtos Example
  14. 13Enet_httpget_tirtos Example Overview
    1. 13.1 How to Configure NDK for HTTP GET Example
    2. 13.2 Run the enet_httpget_tirtos Example
  15. 14References

Application Examples

A collection of eight examples are presented here to show the TM4C129x MCU running either the Ethernet server applications or client applications using TI-RTOS NDK.

Table 2-1 Application Examples
Example Type Description
enet_tcpecho_server_tirtos Server An echo server application using TCP protocol. The server echoes back the packets received from the client. Dynamic IP address is acquired from a DHCP server.
enet_updecho_server_tirtos Server An echo server application using UDP protocol. The server echoes back the datagrams it receives from the client.
enet_httpServer_tirtos Server A HTTP web server application that is hosting web pages.
enet_dns_tirtos Client A client application that requests the DNS (Domain Name Server) server to translate domains names into IP addresses, making it possible for the DNS clients to reach the origin server.
enet_sntp_tirtos Client A client application that reports the current network time based on the SNTP (Simple Network Time Protocol).
enet_tcpecho_client_tirtos Client An echo client application using TCP protocol. The client sends a greeting message to the server and echoes back the packets it receives from the server.
enet_udpecho_client_tirtos Client An echo client application using UDP protocol. The client sends a greeting message to the server and echoes back the datagrams it receives from the server.
enet_httpget_tirtos Client A client application that sends a HTTP GET request to an internet server.