SPRACI9A October   2018  – July 2021 AM6526 , AM6528 , AM6546 , AM6548

 

  1.   Trademarks
  2. 1Introduction
  3. 2Recommendations Specific to the AM65x/DRA80x
    1. 2.1  EVM versus Data Sheet
    2. 2.2  Power
    3. 2.3  Reset
    4. 2.4  Boot Modes
    5. 2.5  Unused Signals
    6. 2.6  Clocking
    7. 2.7  System Issues
    8. 2.8  Low Power Considerations
    9. 2.9  DDR
    10. 2.10 MMC
    11. 2.11 OSPI and QSPI
    12. 2.12 GPMC NAND
    13. 2.13 I2C
    14. 2.14 CPSW Ethernet
    15. 2.15 ICSSG
    16. 2.16 USB
    17. 2.17 SERDES - USB3
    18. 2.18 SERDES - PCIe
    19. 2.19 JTAG and EMU
  4. 3References
  5. 4Revision History

GPMC NAND

  • Does your design use the NAND R/B# signal? Typically the R/B# signal from the NAND is open drain and connected to the GPMC0_WAIT0 signal. Include a 4.7K pullup to the appropriate voltage, depending if the NAND is 1.8 V or 3.3 V.